Angular shape properties
All the properties of an angular shape are explained here.

Shape definition
Closed Shape | If Closed Shape is selected, the last point is connected to the first point again. |
Points | List of all points. (Notation: (x|y);(x|y)) In the Dynamic area, variables can be defined for the individual points instead of fixed coordinates. Mixed operation is also possible. |
Offset (X) | In the offset field a free offset can be added to the coordinates of the shape in the X-direction. |
Scalefactor (X) | The points of the shape can be changed in the X-direction with the scale factor. |
Offset (Y) | In the offset field a free offset can be added to the coordinates of the shape in the Y-direction. |
Scalefactor (Y) | The points of the shape can be changed in the Y-direction with the scale factor. |
Shape definition (dynamic)
Dynamic Offset (X) | Select a variable from the data pool or an interpreted channel for a dynamic change of the offset. |
Dynamic Scalefactor (X) | Select a variable from the data pool or an interpreted channel for a dynamic change of the scaling factor. |
Dynamic Offset (Y) | Select a variable from the data pool or an interpreted channel for a dynamic change of the offset. |
Dynamic Scalefactor (Y) | Select a variable from the data pool or an interpreted channel for a dynamic change of the scaling factor. |
Style
Fill Color | Color of the area content. |
Line Width | Width of the edges in pixels. |
Color | Color of the edge. |
Fillmode | The fill area of the shape always starts at the first point. To obtain a correct fill area, the shape must be convex with respect to the starting point. This means that all other points of the shape are reached with a straight line without leaving the shape. |