Round shape properties
All the properties of a round shape are explained here.
Shape definition
Aperture | The aperture specifies how wide the circle will be drawn. |
Center | Center point of the circle. |
Radius (X) | Radius of the circle in the X-direction. |
Radius (Y) | Radius of the circle in the Y-direction. |
Start Degree (°) | Starting angle from which the circle will be drawn. |
Shape Definition (dynamic)
Dynamic Aperture (°) | Here you can link a variable that specifies how far the object is drawn. |
Dynamic Center (X) | A variable can be linked here, which can be used to specify the center point of the object in the X direction. |
Dynamic Center (Y) | A variable can be linked here, which can be used to specify the center point of the object in the Y direction. |
Dynamic Radius (X) | Here a variable can be linked, with which the radius of the object can be changed in X direction. |
Dynamic Radius (Y) | Here a variable can be linked, with which the radius of the object can be changed in Y direction. |
Dynamic Start Degree (°) | Here you can link a variable that specifies the start angle of the object. |
Style
Fill Color | Color of the area content. |
Line Width | Width of the edges in pixels. |
Color | Color of the edge. |
Fillmode | The fill area of the shape always starts at the first point. To obtain a correct fill area, the shape must be convex with respect to the starting point. This means that all other points of the shape are reached with a straight line without leaving the shape. |