Scope Manual Report Wizard

On-demand reporting can be started in two ways. The reporting can be opened via the Reporting button in the toolbar on the one hand:

Scope Manual Report Wizard 1:

It can be started via the context menu on the Scope project on the other hand:

Scope Manual Report Wizard 2:

The wizard for on-demand reporting then opens.

The charts and the corresponding data can be selected on the first page. The chart can be edited using the Chart Snipping Tool button in the Snipping Tool column. After closing the Chart Snipping Tool, a green tick appears next to the Chart Snipping Tool button. The changes can be discarded by clicking on the green tick.

Scope Manual Report Wizard 3:

Report Name

Here you can select the report name. The drop-down menu lists the available reports from the reporting server. Alternatively, a free text can be entered.

Chart Background

This option defines which background design should be used for the charts in the report.

Include Marker Window

This option determines whether the Marker window for the corresponding chart should be integrated into the report (Markers).

Include Trigger Window

This option determines whether the Trigger Window should be integrated into the report (Trigger).

Include Comment Window

This option determines whether the Comment Window should be integrated into the report.

You can add additional information to the report on the second page.

Scope Manual Report Wizard 4:

The additional information is built in a key-value structure. Another line can be added by clicking on the empty line. A selected line can be deleted by pressing the Delete key.

Information about the recording can be added to the report on the third page.

Scope Manual Report Wizard 5:

In the table, a lot of information is available for integration in a report. The checkbox in the Include column can be used to select or deselect individual pieces of information.

The Generate Report option defines whether the report should be generated with the configured data. If this option is not selected, only the data will be sent to the Reporting Server, but the report will not be generated yet. This option is useful when manually adding data from multiple products to a single report.

The Open Report option defines whether the report should be opened after generation. To use this option, a FilePublishLocation with PDF or HTML formats must be defined in the configuration file. If the report is generated in PDF and HTML format, the PDF report will be opened by default.