svdx Acquisition
Svdx Acquisition describes a variable to which the values from a Svdx file are read.

Common
Enabled | Here you can decide whether the configured channel should be recorded or not. |
Name | Here you can edit the name of the acquisition. |
Symbol Comment | Here the actual symbol comment is displayed, if such a comment exists. |
Symbol
Area | Indicates the variable range. |
ArrayLength | Indicates the length of the selected array. |
DataType | Indicates the data type of the selected variable. |
ForceOversampling | Indicates whether the specified variable is an oversampling variable. |
SampleTime [ms] | Specifies the sampling interval for the variable. |
TimeOffset[s] | This can be used for one-time manipulation of the original time stamp during recording of the data point. e.g. to compensate path differences of different target systems. The phase differences have to be determined manually by the user. |
UseTaskSampleTime | Here you can specify whether the data for the selected variables are to be sampled with the TaskSampleTime or the FreeSampleTime. FreeSampleTime can be used to set the Sample Time. |
VariableSize | Shows the size of the variables in bytes |
Symbol SVDX
File Handle | Specifies the handle to the variable in the SVDX file. |
Path | Select the path of the SVDX file. |
Symbol Name | Symbol name of the selected variable. |
Time Range | Select which time range of the historical recording will be used in the new recording. |
Target
TargetSystem | Indicates the target system selected for a recording. By default this is the target system for the selected variable. |
UseLocalServer | If this option is set, the Scope Server installed on the Scope View system is used for the recording. If the option is not set, the system tries to connect to the remote server of the target system. |
Unit
If a unit is defined for the variable, it is displayed here. However, it cannot be edited. If a unit is to be added to the display, it must be specified with the channel.
Context menu
Further information can be found in the Acquisition context menu.