Database Acquisition
DataBase Acquisition describes a variable to which the values are loaded from a database server.

Common
Enabled | Here you can decide whether the configured channel should be recorded or not. |
Name | Here you can edit the name of the acquisition. |
Symbol Comment | Here the actual symbol comment is displayed, if such a comment exists. |
Symbol
Area | Indicates the variable range. |
ArrayLength | Indicates the length of the selected array. |
DataType | Indicates the data type of the selected variable. |
ForceOversampling | Indicates whether the specified variable is an oversampling variable. |
SampleTime [ms] | Specifies the sampling interval for the variable. |
TimeOffset[s] | This can be used for one-time manipulation of the original time stamp during recording of the data point. e.g. to compensate path differences of different target systems. The phase differences have to be determined manually by the user. |
UseTaskSampleTime | Here you can specify whether the data for the selected variables are to be sampled with the TaskSampleTime or the FreeSampleTime. FreeSampleTime can be used to set the Sample Time. |
VariableSize | Shows the size of the variables in bytes |
Symbol Data Base Server
Column Name | Indicates the column name of the database. |
Id | Indicates the ID of the database server. |
Select | Indicates the Select command used to access the database. |
Server Net Id | Specifies the NetID of the system on which the Data Base Server is running. |
Table | Provides the name of the table. |
Timestamp Column | Indicates the name of the column in which the timestamp is stored. |
Target
TargetSystem | Indicates the target system selected for a recording. By default this is the target system for the selected variable. |
UseLocalServer | If this option is set, the Scope Server installed on the Scope View system is used for the recording. If the option is not set, the system tries to connect to the remote server of the target system. |
Unit
If a unit is defined for the variable, it is displayed here. However, it cannot be edited. If a unit is to be added to the display, it must be specified with the channel.
Context menu
Further information can be found in the Acquisition context menu.