XYZ channel properties
Here you will find all settings for the channel properties.

Cap
Cap Color | Specifies the color of the active cap. |
Cap Size | Specifies the size of the caps. |
Show Endcap | Activates the end cap for the channel. |
Show Startcap | Activates the start cap for the channel. |
Common
Comment | A free comment can be saved here. If applicable the comment will be adopted from the connected ADS symbol. |
Enabled | General switching on and off of the channel. |
Name | channel name. This is initially put together automatically from the individual acquisitions and can then be changed. |
Visible | Drawing of the channel in the graph can be enabled or disabled here. Even if drawing is disabled, the data is recorded. |
Line
Antialias | This option decides how the lines will be drawn. Antialias is "nicer" but requires considerably more computing. This has an effect in particular if there are many channels with large movements. |
Fill Color | Fill mode can be used to color an area, e.g. above or below a curve. Here you can select the fill color. |
Fill Mode | Fill mode can be used to color an area, e.g. above or below a curve. The default setting is “None”. Alternatives are: Horizontal Zero, Bottom, Top, Center and Source. |
Fill Transparency | Here you can set the transparency value of the fill color. The default value is 50. |
Graph Type | Here you can select different presentation types for the graph. |
Line Color | Graph Colour. |
Line Width | Line width of the chart. The line width 1 requires least computing. |
Marks
Mark Color | Color of the interpolation point markers. |
Mark Size | Size of the interpolation point markers. |
Mark State | Specifies the visibility of markers: On (permanently visible) | Auto (depending on the zoom level) | Off (markers disabled). |