Overview and description (metrics)
Title in the “Standard metrics” view | Description |
|---|---|
Code size | |
Variables size | |
Stack size | |
Calls | |
Tasks | |
Globals | |
IOs | |
Locals | |
Inputs | |
Outputs | |
NOS | |
Comments | |
McCabe | |
Complexity | |
DIT | |
NOC | |
RFC | |
CBO | |
Elshof | |
LCOM | |
SFC branches | |
SFC steps |
Further Information
- Code size [number of bytes]
- Variables size [number of bytes]
- Stack size [number of bytes]
- Number of calls
- Called in tasks
- Number of global variables used
- Number of address accesses
- Number of local variables
- Number of input variables
- Number of output variables
- Number Of Statements (NOS)
- Percentage of comment
- Complexity (McCabe)
- Cognitive complexity
- Depth of Inheritance Tree (DIT)
- Number Of Children (NOC)
- Response For Class (RFC)
- Coupling between objects (CBO)
- Complexity of reference (Elshof)
- Lack of Cohesion Of Methods - LCOM
- Number of SFC branches
- Number of SFC steps
- Metrics from previous TwinCAT versions