DeviceNet
The following devices with a DeviceNet slave interface are currently supported by TwinCAT.
![]() | DeviceNet devices All DeviceNet devices for which a valid EDS file is available are supported via the general "DeviceNetNote", which is also listed. |
DeviceNet – devices ("boxes") | Description |
---|---|
Bus Coupler | |
Economy Bus Coupler | |
"Economy plus" Bus Coupler | |
Low-Cost Bus Coupler | |
Fieldbus Compact Box: DeviceNet input/output module with protection rating IP67
| |
Fieldbus Coupler BoxExtendable DeviceNet input/output module with protection rating IP67
| |
FC5201 Slave | External FC5201 or FC5202 as slave device on the bus |
General DeviceNet slave device |
Further Information