BK52x0/LC5200 (DeviceNet)
The BK52x0 Bus Coupler is used for DeviceNet. Those specific properties which distinguish them from other Bus Couplers are described below. For an Overview of all currently supported DeviceNet Bus Couplers BK52x0, please see...
”BK52x0” tab
MAC Id: Sets the node ID of the DeviceNet participant (between 0 and 63). This value must comply with the value set at the Bus Coupler.
Cycle Time: Sets the cycle time for the I0 connection. This value is added to the Expected Packet Rate (EPR) attributes of the DeviceNet slave and acts as a timeout monitor for IO connections.
Electronic Key: Serves to check the devices within the network at the system StartUp. The electronic key is read from the devices at every system StartUp and compared with the saved configuration.
Polled: Produced/Consumed: Activation of the ”Polling” operating mode, cyclical writing and reading of IO data. Setting of the data content of the data transmitted via the polled IO connections. You can choose from digital data, analogue data or both. The selection depends upon the BK52xx terminal arrangement.
Bit-Strobed: Produced/Consumed: Activation of the ”Bit Strobe” Operating Mode. With a broadcast message all nodes are requested to send their bit strobe message (up to 7 bytes input or status data). Setting of the data content of the data transmitted via the bit-strobed IO connections. You can choose between digital data or diagnostic data.
Change of State / Cyclic:
- Produced/Consumed: Setting of the data content of the data transmitted via the change of state/cyclical IO connections. You can choose from digital data, analogue data or both. The selection depends upon the BK52xx terminal arrangement.
- Change of State / Cyclic: Selecting the Corresponding Operating Mode
- Heartbeat Rate / Scan Rate: In the "Change of State" mode the heartbeat rate gives the cycle time of the cyclical send of the lower-level (i.e. in addition to the event driven) IO data. In the ”Cyclic” operating mode the scan rate gives the cycle time of the IO data send.
Inhibit time: Delay period in the ”Change of State” operating mode inserts this pre-set delay period after a change of state before the IO data send.
Acknowledge Timeout: Time before the re-send in the event of faulty acknowledgement of a change of state / cyclical message.
Acknowledge Retry Limit: Maximum number of re-sends until IO connection goes into error mode.
K-Bus Update: Calculates the anticipated duration of a complete update of the terminal bus (according to the number of connected terminals).
Input Diagnosis:

Each DeviceNet fieldbus node contains one diagnostic input byte which signals the status of the current slave during the running time and can be linked, for example with the PLC.
Error Code | Description | Troubleshooting |
|---|---|---|
0x00 | No error |
|
0x01 | IO Error Data exchange between coupler and terminals has faulted | Check the IO error LEDs at the coupler, see error code in coupler manual |
0x02 | Coupler configuration error, devices non-volatile parameters are not valid | Set Manufacturers Setting e.g. with KS2000 or via register communication and reset coupler |
0x08 | Diagnoses of analog terminals, this feature has first to be activated via KS200 or register communication | Read the terminal diagnoses via explicite messages or via the Bit-Strobe Connection. The Bit is reseted after reading of the diagnosis data |
0x80 | Fieldbus Error / Idle Mode | Check Communication Parameter of the IO Connections. Send correct IO data, Check if the Device is in the Idle mode. The bit is reseted if the device receives valid IO data |
Error Code | Description | Troubleshooting |
|---|---|---|
0x02 | Station not exists, device is not responding | Inspect the device, verify connections, check cabling |
0x05 | Parameter fault | Check explicite access to devices attributes, check object class, instance and attribute id |
0x07 | Configuration fault | Check configuration settings of device |
0x09 | Device is deactivated | Check master and device configuration |
Error Code | Description | Troubleshooting |
|---|---|---|
0x00 | No data exchange between node and master | Inspect the field device, verify connections, check cabling |
0x01 | Data Exchange is active |
|
”Attributes” tab

DeviceNet attributes/parameters sent to the node at StartUp are displayed/managed on this page. Other inputs can be managed using ”New”, ”Delete” and ”Edit”.
”ADS” tab

In order to be able to read and write attributes during the running time (e.g. from the PLC), the node (Bus Coupler) can be allocated an ADS port. These can be used to read / write attributes via ADS read requests / ADS write requests.
The ADS IndexGroup contains the ClassId and the ADS IndexOffset contains InstanceId and AttributeId (InstanceId * 256 + AttributeId).
Diagnostic data
The DeviceNet status data from a node can be read by any TwinCAT program via ADS and/or signalled to any TwinCAT program.
”Parameter” tab

The parameters are read from the EDS when creating the box. If the system has not started up yet, the EDS default value is always displayed under the value input.