CX1100 Power Supply/Terminal Device (CX1100-BK)
If the Embedded PC CX1000 is used with the optionale power supply CX1100-0002 or CX1100-0003, it automatically comes with an interface for the Beckhoff Bus Terminals. At the configuration of the CX with TwinCAT System Manager, this (K-Bus)-interface is handled as an I/O device with "CX1100-BK" as its device name.
"General" Tab
![CX1100 Power Supply/Terminal Device (CX1100-BK) 1:](Images/gif/1060920331__en-US__Web.gif)
Id
Shows the internal device ID of the "CX1100-BK" interface. This is especially remarked here, because this identification number is needed to access the 2-line LCDisplay (e.g. with function blocks from TwinCAT PLC).
For the rest of the labels and edit fields, please refer to "I/O Configuration | Adding an I/O device".
"CX1100" tab
![CX1100 Power Supply/Terminal Device (CX1100-BK) 2:](Images/png/12643873291__en-US__Web.png)
Adress
Is going to be detected automatically, during I/O device scan with TwinCAT System Manager. Alternatively, the button "Search..." can be used here.
Initialize
Initializes the display if activated (default).
Write
If activated, the strings assigned to "1. Line" resp. "2. Line" are going to be written to the display after system start/restart. By default, "Write" is activated.
1. Line
16-character long string for upper line of the 2-line LCD Display. The string assigned here may be overwritten from PLC, if appropriate PLC program is active.
2. Line
16-character long string for upper line of the 2-line LCD Display. The string assigned here may be overwritten from PLC, if appropriate PLC program is active.
"Display" tab
![CX1100 Power Supply/Terminal Device (CX1100-BK) 3:](Images/gif/1060923531__en-US__Web.gif)
Dialog for manual access to the 2-line LC-Display of the CX1100 power supply.