Hilscher CIFxx-DNM

The CIF30-DNM is a DeviceNet ISA master card.

The CIF50-DNM is a DeviceNet PCI master card.

The CIF60-DNM is a DeviceNet PCMCIA master card.

The C104-DNM is a DeviceNet PC104 master card.

The DPRAM of the CIFx0-CNM is 8 Kbytes. There are no interrupts used.

The following description relates to the CIF30-DNM. The other cards vary from the point of view of TwinCAT in form only.

Context menu

Hilscher CIFxx-DNM 1:

Append Box... <Insert>

Adds DeviceNet boxes.

Currently supports the following boxes (further details on the boxes given later):

Supported boxes

Description

BK5200

Bus Coupler

BK5210

Economy Bus Couplers

LC5200

Low-Cost Bus Couplers

DeviceNet Node

General DeviceNet device

Delete Device... <Del>

Removes the CIF30-DNM fieldbus card and all subsidiary elements from the I/O configuration.

Online Reset

Initiates an online reset on the DeviceNet.

"CIF-30 DNM" tab

Hilscher CIFxx-DNM 2:

Address: Enter the DPRAM card address here (CIF30-DNM and C104-DNM). This address is jumped/configured on the card and can assume the following values: from 0xC8000 to 0xEE000 in steps of 0x2000

PCI Slot/Ring: (CIF50-DNM) Indicates the logical PCI slot into which the card is inserted.

Search: Searches the computer for available CIFxx-CAN cards

MAC ID: Enter the master node (scanner) card address here. These must not be duplicated within the network.

Heartbeat: Set the rate with which the DeviceNet card sends heartbeat messages (not supported at the present time).

Baudrate: Used to set the baudrate used for DeviceNet operation.

Watchdog: Watchdog, used by the DeviceNet card to monitor TwinCAT.

VendorID: Gives the vendor ID with which the scanner card is identified in the network (e.g. in the Duplicate MAC ID Detection protocol)

AutoClear: If you select this box, a node failure will halt the whole network. Otherwise, the system attempts to re-incorporate the node and continues operating.

Synchronous Mode: The highest priority task linked with the corresponding device controls the fieldbus cycle and is thereby synchronized with the fieldbus. All other tasks are served asynchronously via corresponding buffers.

Firmware Update... Update the CIFxx-DNM firmware version here. The currently loaded firmware version is shown in the window - in red if the TwinCAT recognises and is awaiting a more recent version.

Tab ”(Online) DPRAM”

See ”Online Display of DPRAM”

Diagnostic

Global Flags

Error Code

Description

Troubleshooting

0x00

No error

 

0x01

Ctrl: Parameter error

Check Master Parameter

0x02

AClr: Device stops the transmission to all nodes

Check cabling, Reconfigure Master

0x04

NExc: at least one node has not reached the data exchange state

Check ErrorRemAddr and ErrorEvent. inspect the field device indicated by ErrorRemAddr.

0x08

Fatal error because of heavy buserror

Check cabling, inspect the field devices, may one node makes trouble on the bus, Check DeviceNet Voltage

0x10

Event: transmission errors were detected

Check cabling, inspect the field devices, may one node makes trouble on the bus, Check Baudrate and MAC Id

0x20

NRdy: HOST is not ready

Check TwinCAT System for general errors

0x40

Duplicate MacId detected

Check Masters MacId

0x80

Duplicate MacId Test active

Check Baudrate and cabling, Master is may not able to set up his Duplicate Mac Id messages

Error Rem Addr

Error Code

Description

Troubleshooting

Station Number

Number of faulted slave device

Inspect the field device with the indicated MAC id, Check ErrorEvent Diagnoses

255

Error inside Device

Check Master Parameter, Check ErrorEvent Diagnoses

ErrorEvent (for ErrorRemAddr = 255, Error inside device)

Error Code

Description

Troubleshooting

57

Duplicate MAC Id detected

Check the addresses of the field devices, change Masters MAC Id

58

Master Config Error, download error of Master parameter

Contact technical support

212

Failure in reading masters data base

Contact technical support

ErrorEvent (for ErrorRemAddr = Station Number, MacId)

Error Code

Description

Troubleshooting

30

device access timeout, device stopped communicating

Inspect the field device, verify connections, check cabling

32

Device rejects access with unknown error code

Check IO features of the device, check explicite access to device, check object class, instance, and attribute id

35

Device responses in allocation process with connection error

Check IO features of the device, check explicite access to device, check object class, instance, and attribute id

36

Produced connection length is different to the configured one

Check number of Bytes to be produced by the device, check devices IO configuration

37

Consumed connection length is different to the configured one

Check number of Bytes to be consumed by the device, check devices IO configuration

38

Device service response telegram unknown

Contact technical support of the device manufacturer

39

Connection already in Request

Check cabling, inspect device, Master is not able to set up a connection to the device

40

Number of CAN-message data bytes in read produced or consumed size response not matches expected one

Contact technical support of the device manufacturer

41

Predefined Master- / Slave Connection Set already exists

Check number of Masters connected to the network, device my already in use by another master

42

Polling IO data length is different to the configured one

Check number of Bytes to be produced by the field device, check field devices IO configuration, contact technical support of the device manufacturer

43

Sequence Error in fragmented polling IO transmission

Inspect device, contact technical support of the device manufacturer

44

Fragment Error in fragmented pollingIO transmission

Inspect device, contact technical support of the device manufacturer

45

Sequence Error in fragmented polling IO transmission

Inspect device, contact technical support of the device manufacturer

46

Polling IO data length is different to the configured one

Check number of Bytes to be produced by the device, check devices IO configuration, contact technical support of the device manufacturer

47

Sequence Error in fragmented Change of State / Cyclic IO transmission

Inspect device, contact technical support of the device manufacturer

48

Sequence Error in fragmented Change of State / Cyclic IO transmission

Inspect device, contact technical support of the device manufacturer

49

Sequence Error in fragmented Change of State IO transmission

Inspect device, contact technical support of the device manufacturer

50

Change of State / Cyclic IO data length is different to the configured one

Check number of Bytes to be produced by the device, check devices IO configuration, contact technical support of the device manufacturer