Select I/O Device
After executing Append Device..., the following dialog appears to choose the specific I/O device (several Fieldbus cards, Beckhoff-specific Hardware, common PC interfaces,...):
![Select I/O Device 1:](Images/gif/1060401931__en-US__Web.gif)
In the tree-view of this selection dialog, you'll find all available I/O devices (see also)"Target Type", in above example e.g. a Beckhoff EtherCAT-capable port. See: I/O Devices in the Reference chapter for details on supported Fieldbus adapters.
Type
Offers all supported I/O devices for the respective Fieldbus protocol.
Name
The description of the device can be edited here.
Target Type
Provides a filter for limiting the shown devices to the respective Beckhoff platform to be configured in this session.
Ok
Confirms the selection of the device and closes the dialog. Alternatively, a selection of the I/O device with double-click is possible to close this dialog automatically.
Cancel
Closes the dialog without adding a device to the current configuration.