ReadArrayOfInt8
Reads an array with elements of type byte from an ADS device.
object.ReadArrayOfInt8(
nIndexGroup As Long,
nIndexOffset As Long,
nCount As Long
) As Variant
Parameters
nIndexGroup | Index group of the ADS variable. |
nIndexOffset | Index offset of the ADS variable |
nCount | Number of elements to be read. |
Return value
The array being read from the ADS device
Description
The read process is executed synchronously. In the IEC 61131-6 the array corresponds to the data type ARRAY OF BYTE, ARRAY OF SINT or ARRAY OF USINT..
Samples
VBScript:
Dim VarArrayInt8
VarArrayInt8 = TcClientSync.ReadArrayOfInt8(&H4020, 0, 2)
WScript.echo "VarArrayInt8(0) = ", VarArrayInt8(0)
WScript.echo "VarArrayInt8(1) = ", VarArrayInt8(1)
JScript:
var VarArrayInt8;
VarArrayInt8 = TcClientSync.ReadArrayOfInt8(0x4020, 0, 2);
WScript.echo("VarArrayInt8[0] = ", VarArrayInt8[0]);
WScript.echo("VarArrayInt8[1] = ", VarArrayInt8[1]);