ReadArrayOfBool
Reads an array with elements of type boolean from an ADS device.
object.ReadArrayOfBool(
nIndexGroup As Long,
nIndexOffset As Long,
nCount As Long
) As Variant
Parameters
nIndexGroup | Index group of the ADS variable. |
nIndexOffset | Index offset of the ADS variable |
nCount | Number of elements to be read. |
Return value
The array being read from the ADS device
Description
The read process is executed synchronously. In the IEC 61131-6 the array represents the data type ARRAY OF BOOL..
Samples
VBScript:
Dim VarArrayBool
VarArrayBool = TcClientSync.ReadArrayOfBool(&H4020, 0, 2)
WScript.echo "VarArrayBool(0) = ", VarArrayBool(0)
WScript.echo "VarArrayBool(1) = ", VarArrayBool(1)
JScript:
var VarArrayBool;
VarArrayBool = TcClientSync.ReadArrayOfBool(0x4020, 0, 2);
WScript.echo("VarArrayBool[0] = ",VarArrayBool[0]);
WScript.echo("VarArrayBool[1] = ", VarArrayBool[1]);