EL6631-0010 - Technical data
Requirements
Technical data | EL6631-0010 |
---|---|
Bus system | PROFINET RT Device |
Number of Ethernet ports/channels | 2 |
Ethernet interface | 10BASE-T/100BASE-TX Ethernet with 2 x RJ45 |
Cable length | up to 100 m twisted pair |
Transfer rate | 10/100 Mbit/s, IEEE 802.3u Auto negotiation, half- or full duplex at 10 and 100 Mbit/s possible, settings automatically |
Diagnosis | Status LEDs |
Power supply | via E-Bus |
Current consumption E-bus | typ. 400 mA |
Electrical isolation | 500 Veff (E-Bus/Ethernet) |
Bit width in the process image | variable (max. 2 kByte for inputs and outputs) |
Configuration | via TwinCAT System Manager |
Weight | approx. 75 g |
Operating temperature | 0°C ... + 55°C |
Storage temperature | -25°C ... + 85°C |
Relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 52 mm (width aligned: 23 mm) |
on 35 mm mounting rail according to EN 50022 | |
Vibration/shock resistance | according to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 |
EMC immunity/emission | according to EN 61000-6-2 / EN 61000-6-4 |
Protect. class | IP 20 |
Installation position | see advice |
Approval |