Technical data - EL6632 PROFINET-IRT-Controller

Technical data

EL6632

Technology

PROFINET IO

Number of ports/channels

2

Ethernet interface

100BASE-TX Ethernet with 2 x RJ 45

Fieldbus

PROFINET RT / IRT Controller

Cable length

up to 100 m twisted pair

Hardware diagnostics

Status LEDs

Power supply

via the E-Bus

Electrical isolation

500 V (E-Bus/Ethernet)

Max. number of IRT-capable
Devices

5 (depending on the cycle time and number of data)

Max. number of RT-capable
Devices

15 (depending on the cycle time and number of data)

Minimum IRT cycle

500 µs

Minimum RT cycle

1 ms

Conformity class

C

Protocol

RT or IRT

Drivers

TwinCAT 2.11 R3

Maximum number of process data

1 kByte input data and 1 kByte output data

Configuration

via the EtherCAT master

E-Bus current consumption

typically 400 mA

Special features

Conformity class C,
max. 5 IRT devices in series,
max. 15 RT devices,
min. 500 μs IRT cycle,
min. 1 ms RT cycle

Dimensions (W x H x D)

approx. 26 mm x 100 mm x 52 mm (connected width: 23 mm)

Mounting (housing with traction lever unlocking / housing with front release)

on 35 mm mounting rail according to EN 50022

Weight

approx. 75 g

Operating/storage temperature

0 to +55 °C / -25 to +85 °C

Relative humidity

95 % no condensation

Vibration / shock resistance

conforms to EN 60068-2-6/EN 60068-2-27/ 29

Installation position

Standard installation position (an operating temperature of 45 °C applies to other installation positions), see also notice

Protection class

IP 20

Approval

CE
ExUL