ATEX - Special conditions

WARNING

Observe the special conditions for the intended use of Beckhoff fieldbus components in potentially explosive areas (directive 94/9/EU)!

    • The certified components are to be installed in a suitable housing that guarantees a protection class of at least IP54 in accordance with EN 60529! The environmental conditions during use are thereby to be taken into account!
    • If the temperatures during rated operation are higher than 70°C at the feed-in points of cables, lines or pipes, or higher than 80°C at the wire branching points, then cables must be selected whose temperature data correspond to the actual measured temperature values!
    • Observe the permissible ambient temperature range of 0 - 55°C for the use of Beckhoff fieldbus components in potentially explosive areas!
    • Measures must be taken to protect against the rated operating voltage being exceeded by more than 40% due to short-term interference voltages!
    • The individual terminals may only be unplugged or removed from the Bus Terminal system if the supply voltage has been switched off or if a non-explosive atmosphere is ensured!
    • The connections of the certified components may only be connected or disconnected if the supply voltage has been switched off or if a non-explosive atmosphere is ensured!
    • The fuses of the KL92xx power feed terminals may only be exchanged if the supply voltage has been switched off or if a non-explosive atmosphere is ensured!
    • Address selectors and ID switches may only be adjusted if the supply voltage has been switched off or if a non-explosive atmosphere is ensured!

    Standards

    The fundamental health and safety requirements are fulfilled by compliance with the following standards:

    Marking

    The Beckhoff fieldbus components certified for potentially explosive areas bear one of the following markings:

    ATEX - Special conditions 1:

     

    II 3 G   Ex nA II T4          KEMA 10ATEX0075 X    Ta: 0 - 55°C

    or

    ATEX - Special conditions 2:

     

    II 3 G   Ex nA nC IIC T4          KEMA 10ATEX0075 X    Ta: 0 - 55°C

    Serial number

    The Beckhoff fieldbus components bear a serial number that is structured as follows:

    WW YY FF HH

    WW - week of production (CW, calendar week)
    YY - year of production
    FF - firmware version
    HH - hardware version

    Example with ser. no.: 35 04 1B 01:

    35 - week of production 35
    04 - year of production 2004
    1B - firmware version 1B
    01 - hardware version 01