Technical data - EL6631 PROFINET RT Controller
Requirements
Technical data | EL6631 |
---|---|
Technology | PROFINET IO |
Number of ports/channels | 2 |
Ethernet interface | 100BASE-TX Ethernet with 2 x RJ 45 |
Fieldbus | PROFINET RT Controller |
Cable length | up to 100 m twisted pair |
Hardware diagnostics | Status LEDs |
Power supply | via the E-Bus |
Electrical isolation | 500 V (E-Bus/Ethernet) |
Max. number of RT-capable devices | 15 (depending on the cycle time and number of data) |
Minimum RT cycle | 1 ms |
Conformity class | B |
Protocol | RT |
Drivers | TwinCAT 2.11 R3 |
Maximum number of process data | 1 kByte input data and 1 kByte output data |
Configuration | via the EtherCAT master |
E-Bus current consumption | typically 400 mA |
Special features | LLDP, SNMP, |
Mounting (housing with traction lever unlocking / housing with front release) | on 35 mm mounting rail according to EN 50022 |
Weight | approx. 75 g |
Operating/storage temperature | 0 to +55 °C / -25 to +85 °C |
Relative humidity | 95 % no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/ 29 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | Standard installation position (an operating temperature of 45 °C applies to other installation positions), see also notice |
Protection class | IP 20 |
Approval | CE |