ST_IPAdapterInfo
Local adapter information..
TYPE ST_IPAdapterInfo
STRUCT
bDefault : BOOL;
sAdapterName : STRING(MAX_ADAPTER_NAME_LENGTH) := '';
sDescription : STRING(MAX_ADAPTER_DESCRIPTION_LENGTH) := '';
physAddr : ST_IPAdapterHwAddr;
dwIndex : DWORD;
eType : E_MIB_IF_Type;
sIpAddr : T_IPv4Addr;
sSubNet : T_IPv4Addr;
sDefGateway : T_IPv4Addr;
bDhcpEnabled : BOOL;
sDhcpSrv : T_IPv4Addr;
bHaveWins : BOOL;
sPrimWinsSrv : T_IPv4Addr;
sSecWinsSrv : T_IPv4Addr;
tLeaseObt : DT;
tLeaseExp : DT;
END_STRUCT
END_TYPEbDefault: Supported only under Windows CE! Specifies whether this adapter is default TwinCAT adapter..
sAdapterName: Specifies the name of the adapter.
sDescription: Specifies a description for the adapter.
physAddr: Hardware address.
dwIndex: Specifies the internal adapter index.
eType: Specifies the adapter type.
sIpAddr: Specifies the IP address for this adapter.
sSubNet: Specifies the IP address mask.
sDefGateway: Specifies the IP address of the default gateway for this adapter.
bDhcpEnabled: Specifies whether dynamic host configuration protocol (DHCP) is enabled for this adapter.
sDhcpSrv: Specifies the IP address of the DHCP server for this adapter.
bHaveWins: Specifies whether this adapter uses Windows Internet Name Service (WINS).
sPrimWinsSrv: Specifies the IP address of the primary WINS server.
sSecWinsSrv: Specifies the IP address of the secondary WINS server.
tLeaseObt: Specifies the time when the current DHCP lease was obtained ( UTC time ).
tLeaseExp: Specifies the time when the current DHCP lease will expire. ( UTC time ).
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build > 1307 | PC or CX (x86) | TcUtilities.Lib |