E_MIB_IF_Type

Management Information Base interface type.

TYPE E_MIB_IF_Type:
(
    MIB_IF_TYPE_OTHER := 1,
    MIB_IF_TYPE_ETHERNET := 6,
    MIB_IF_TYPE_TOKENRING := 9,
    MIB_IF_TYPE_FDDI := 15,
    MIB_IF_TYPE_PPP := 23,
    MIB_IF_TYPE_LOOPBACK := 24,
    MIB_IF_TYPE_SLIP := 28
);
END_TYPE

Requirements

Development environment

Target System

PLC libraries to include

TwinCAT v2.10.0 Build > 1307

PC or CX (x86)
CX (ARM)

TcUtilities.Lib