ST_AmsRouteEntry
TYPE ST_TcRouterStatusInfo
STRUCT
sName : STRING(MAX_ROUTE_NAME_LEN);
sNetID : T_AmsNetId;
sAddress : STRING(MAX_ROUTE_ADDR_LEN);
eTransport : E_RouteTransportType;
tTimeout : TIME;
dwFlags : DWORD;
END_STRUCT
END_TYPE
sName: Symbolic name of the remote TwinCAT system. This name can be chosen freely. The maximum string length is limited through a constant (default: 31 characters).
sNetID: Network address of the remote TwinCAT system.
sAddress: System address in relation to the respective transport layer. If TCP/IP is used as the transport layer the IP address is specified here. The maximum string length is limited through a constant (default: 79 characters).
eTransport: Transport layer used for carrying AMS messages. Currently only the TCP/IP transport layer is supported.
tTimeout: Timeout time. (reserved, not used).
dwFlags: Additional options (reserved, not used).
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT v2.9.0 Build > 1033 TwinCAT v2.10.0 Build > 1257 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |