E_RouteTransportType
TYPE E_RouteTransportType :
(
eRouteTransport_None := 0,
eRouteTransport_TCP_IP := 1,
eRouteTransport_IIO_LIGHTBUS := 2,
eRouteTransport_PROFIBUS_DP := 3,
eRouteTransport_PCI_ISA_BUS := 4,
eRouteTransport_ADS_UDP := 5,
eRouteTransport_FATP_UDP := 6,
eRouteTransport_COM_PORT := 7,
eRouteTransport_USB := 8,
eRouteTransport_CAN_OPEN := 9,
eRouteTransport_DEVICE_NET := 10,
eRouteTransport_SSB := 11,
eRouteTransport_SOAP := 12
);
END_TYPEThe transport layer with which the AMS messages are carried. At present, only TCP/IP is supported as the transport layer.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.9.0, Build > 1033 TwinCAT v2.10.0, Build > 1257 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |