T_Arg
TYPE T_Arg :
STRUCT
eType : E_ArgType := ARGTYPE_UNKNOWN; (* Argument data type *)
cbLen : UDINT := 0; (* Argument data byte length *)
pData : UDINT := 0; (* Pointer to argument data *)
END_STRUCT
END_TYPEeType : Argument data type;
cbLen : Argument data byte length;
pData : Pointer to argument data;
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.8.0 Build > 747 TwinCAT v2.9.0 Build > 947 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |