E_ArgType

TYPE E_ArgType :(

    ARGTYPE_UNKNOWN         := 0,
    ARGTYPE_BYTE,
    ARGTYPE_WORD,
    ARGTYPE_DWORD,
    ARGTYPE_REAL,
    ARGTYPE_LREAL,
    ARGTYPE_SINT,
    ARGTYPE_INT,
    ARGTYPE_DINT,
    ARGTYPE_USINT,
    ARGTYPE_UINT,
    ARGTYPE_UDINT,
    ARGTYPE_STRING,
    ARGTYPE_BOOL,
    ARGTYPE_BIGTYPE,
    ARGTYPE_BIGTYPE, (* byte buffer *)
    ARGTYPE_ULARGE, (* unsigned 64 bit ingeger (T_ULARGE_INTEGER), implemented in TwinCAT 2.10 Build > 1328 *)
    ARGTYPE_UHUGE, (* unsigned 128 bit integer (T_UHUGE_INTEGER), implemented in TwinCAT 2.10 Build > 1328 *)
    ARGTYPE_LARGE, (* signed 64 bit integer (T_LARGE_INTEGER), implemented in TwinCAT 2.10 Build > 1328 *)
    ARGTYPE_HUGE (* signed 128 bit integer (T_HUGE_INTEGER), implemented in TwinCAT 2.10 Build > 1328 *)
);
END_TYPE

Requirements

Development environment

Target system type

PLC libraries to include

TwinCAT v2.8.0 Build > 747

TwinCAT v2.9.0 Build > 947

PC or CX (x86)

TcUtilities.Lib

( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically)

TwinCAT v2.10.0 Build >= 1301

CX (ARM)