SYMINFOSTRUCT
TYPE SYMINFOSTRUCT
STRUCT
symEntryLen : UDINT;
idxGroup : UDINT;
idxOffset : UDINT;
byteSize : UDINT;
adsDataType : ADSDATATYPEID;
symDataType : T_MaxString;
symComment : T_MaxString;
END_STRUCT
END_TYPE
symEntryLen: The actual length in bytes of the symbol entry in the symbol table. The symbols are stored in a symbol table. The length of the individual entries is variable, and depends on the length of the symbol name, the type identifier, and the comment.
idxGroup: The index group of the symbolic variables;
idxOffset: The index offset of the symbolic variables;
byteSize: The amount of memory, in bytes, occupied by the value of the symbolic variables. A boolean PLC variable, for instance, occupies one byte, while a string with 20 characters in fact occupies 21 bytes (20 bytes for characters plus one byte for the zero marking the end of the string);
adsDataType: The ADS data type ID. This type identifier is used in ADS access to symbolic variables. All PLC structures and arrays (user-defined data types) have the ADS data type identifier ADST_BIGTYPE, and can not be identified through this data type constant. In order to be able to identify the user-defined data types, use the symDataType variable, or read the base type of the individual variables in the structure.
symDataType: The data type identification of the symbolic variable as a string. For instance this might be the type name of a PLC data structure defined by the user (max. 255 characters).
symComment: A comment on the symbolic variable that the user has added to the PLC variable definition line (max. 255 characters).
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; PLCHelper.Lib; TcPlcUtilities.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |