ADSDATATYPEID
TYPE ADSDATATYPEID:
(
ADST_VOID := 0,
ADST_INT8 := 16,
ADST_UINT8 := 17,
ADST_INT16 := 2,
ADST_UINT16 := 18,
ADST_INT32 := 3,
ADST_UINT32 := 19,
ADST_INT64 := 20,
ADST_UINT64 := 21,
ADST_REAL32 := 4,
ADST_REAL64 := 5,
ADST_BIGTYPE := 65,
ADST_STRING := 30,
ADST_WSTRING := 31,
ADST_REAL80 := 32,
ADST_BIT := 33,
ADST_MAXTYPES
);
END_TYPERequirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; PLCHelper.Lib; TcPlcUtilities.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |