FB_MemBufferSplit

This function block splits a memory area (data buffer) into several smaller segments of certain maximum length as required. The function block returns a smaller partial segment, if the length of the last segment is smaller than required.
VAR_INPUT
VAR_INPUT
eCmd : E_EnumCmdType := eEnumCmd_First;
pBuffer : DWORD;
cbBuffer : UDINT;
cbSize : UDINT;
END_VAReCmd: Control parameter for the enumeration block: eEnumCmd_First returns the first segment, eEnumCmd_Next returns the next segment. No other parameters are used.
pBuffer: Address (pointer) of the data buffer to be divided. The address can be determined with the ADR operator.
cbBuffer: Length of the data buffer to be divided. The length can be determined with the SIZEOF operator.
cbSize: Maximum segment size into which the data buffer is to be divided.
VAR_OUTPUT
VAR_OUTPUT
bOk : BOOL;
pSegment : DWORD;
cbSegment : UDINT;
bEOS : BOOL;
END_VARbOk: TRUE = success, FALSE = error, invalid parameter value or no further segment available.
pSegment: Address (pointer) to the next data segment.
cbSegment: Length (bytes) of the next data segment.
bEOS: End of segment. TRUE = last segment. FALSE = further segments follow.
Example in ST:
In the following example the buffer variable is divided into 5-byte segments. The returned segments are converted to a hexadecimal string for test purposes.
PROGRAM MAIN
VAR
bSplit : BOOL := TRUE;
buffer : ARRAY[1..30] OF BYTE := 16#A,1,2,3,4,5,6,7,8,9,16#B,1,2,3,4,5,6,7,8,9,16#C,1,2,3,4,5,6,7,8,9;
fbSplit : FB_MemBufferSplit;
sHex : T_MaxString;
END_VARIF bSplit THEN
bSplit := FALSE;
fbSplit.eCmd := eEnumCmd_First;
REPEAT
fbSplit( pBuffer := ADR(buffer), cbBuffer := SIZEOF(buffer), cbSize := 5 );
IF fbSplit.bOk THEN
sHex := DATA_TO_HEXSTR( pData := fbSplit.pSegment, cbData := fbSplit.cbSegment, FALSE );
fbSplit.eCmd := eEnumCmd_Next;
END_IF
UNTIL NOT fbSplit.bOk
END_REPEAT
END_IF
Requirements
Development environment | Target platform | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.10.0 Build >= 1331 | PC or CX (x86, ARM) | TcUtilities.Lib |