E_EnumCmdType

Enumeration command parameter used by enumeration function blocks. Not all parameters are supported by every function block!

TYPE E_EnumCmdType :
(
    eEnumCmd_First := 0,
    eEnumCmd_Next,
    eEnumCmd_Abort
);
END_TYPE

eEnumCmd_First: Enumerate first element.

eEnumCmd_Next: Enumerate next element.

eEnumCmd_Abort: Command to abort enumeration (closes opened handles).

Requirements

Development environment

Target system type

PLC libraries to include

TwinCAT v2.9.0, Build > 1033

TwinCAT v2.10.0, Build > 1257

PC or CX (x86)

TcUtilities.Lib

( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically )

TwinCAT v2.10.0 Build >= 1301

CX (ARM)