FB_FormatString

This function block can be used for converting up to 10 arguments (similar to fprintf) into a string and formatting them according to the format specification. Formatting occurs in the same PLC cycle, i.e. the output string is available immediately after the FB was called.
VAR_INPUT
VAR_INPUT
sFormat : T_MaxString;
arg1 : T_Arg;
arg2 : T_Arg;
arg3 : T_Arg;
arg4 : T_Arg;
arg5 : T_Arg;
arg6 : T_Arg;
arg7 : T_Arg;
arg8 : T_Arg;
arg9 : T_Arg;
arg10 : T_Arg;
END_VARsFormat: format specification as string ( e.g. '%+20.5f' or 'Measure X: %+.10d, Y: %+.10d' ).
arg1 bis arg10: arguments to be formatted. The following auxiliary functions can be used for converting different types of PLC variables into the required data type T_Arg: F_BYTE, F_WORD, F_DWORD, F_SINT, F_INT, F_DINT, F_USINT, F_UINT, F_UDINT, F_STRING, F_REAL, F_LREAL.
VAR_OUTPUT
VAR_OUTPUT
bError : BOOL;
nErrId : UDINT;
sOut : T_MaxString;
END_VARbError: This output is set if an error occurs during formatting.
nErrId: Returns the format error code if the bError output is set.
sOut: If successful, this output returns the formatted output string.
Example in ST:
PROGRAM MAIN
VAR
fbFormat : FB_FormatString;
iY : DINT;
iX : DINT;
bError : BOOL;
nErrID : UDINT;
sOut : T_MaxString;
END_VAR
iX := iX + 1;
iY := iY + 1;
fbFormat( sFormat := 'Measure X: %+.10d, Y: %+.10d', arg1 := F_DINT( iX ), arg2 := F_DINT( iY ), sOut => sOut, bError => bError, nErrID => nErrID );The result:
sOut = 'Measure X: +0000000130, Y: +0000000130'
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.9.0 Build >1021 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |