FB_RegSetValue
The System registration is a hierarchical structured tree. A node in the tree is called key. Each Key again can contain SubKeys, and Values.
With the function block "FB_RegSetValue" single key values, or new SubKey names and Values can be written resp. generated in a branch with the predefined handle HKEY_LOCAL_MACHINE. Any value types (e.g. REG_DWORD, REG_SZ) or maximum 500 byte binary data (REG_BINARY) can be written in the system registry. If a key value doesn´t exist yet, a new one will be created automatically.
Comment:
Empty sSubKey and sValueName strings are not allowed!
VAR_INPUT
VAR_INPUT
sNetId :T_AmsNetId;
sSubKey :T_MaxString;
sValName :T_MaxString;
eValType :E_RegValueType;
cbData :UDINT;
pData :UDINT;
bExecute :BOOL;
tTimeOut :TIME := DEFAULT_ADS_TIMEOUT;
END_VARsNetId: Here a string containing the network address of the TwinCAT Computer can be given, whose system registration should be written. The string can also be empty for the local computer.
sSubKey: String with SubKey name.
sValName: String with value name.
eValType: Data type format of of the registration data to be written e.g. REG_DWORD or REG_SZ.
cbData: Number of value data bytes to be written (at string variables inclusive the terminal zero).
pD ata: Address of a data buffer/PLC variables, which contains the value data. The address can be ascertained from the ADR-Operator. The programmer himself is responsible for the dimension of the data buffer:.it must be possible to take cbData data bytes from the buffer.
bExecute: The command is executed with a positive edge at the input
tTimeOut: Maximum time allowed for the execution of the ADS command.
VAR_OUTPUT
VAR_OUTPUT
bBusy :BOOL;
bError :BOOL;
nErrId :UDINT;
cbWrite :UDINT;
END_VARbBusy: When the function block is activated this output is set. It remains set until and acknowledgement is received.
bError: If an ADS error should occur during the execution of the command, then this output is set, after the bBusy output has been reset.
nErrId: When the bError output is set, this variable supplies the ADS error or the command-specific error code (table).
cbWrite: Number of successfully written value data bytes.
Error codes | Error description |
|---|---|
0x00 | no error |
0x01 | The key with the name sSubKey could not be opened/found. |
0x02 | The key value with the name sValName could not be opened/found. |
Example:
A Subkey SOFTWARE\MyCompany\MyProject' witt the key name 'LogFileName' , the type REG_SZ and the value 'c:\MyProject\Log'' should be created and set in the branch with the predefined handle HKEY_LOCAL_MACHINE.
PROGRAM MAIN
VAR
fbRegSetValue : FB_RegSetValue;
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
cbWrite : UDINT;
bWrite : BOOL;
sNewValue : STRING := 'c:\MyProject\Log';
END_VAR
Requirements
Development environment | Target System | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 Build > 519 | PC or CX (x86) | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; PLCHelper.Lib; TcPlcUtilities.Lib |
TwinCAT v2.8.0 Build > 723 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |