E_RegValueType
TYPE E_RegValueType :
(
REG_NONE := 0, (* No value TYPE *)
REG_SZ, (* Unicode nul terminated STRING *)
REG_EXPAND_SZ, (* Unicode nul terminated STRING (with environment variable references) *)
REG_BINARY, (* Free form binary *)
REG_DWORD, (* 32-bit number and REG_DWORD_LITTLE_ENDIAN (same as REG_DWORD) *)
REG_DWORD_BIG_ENDIAN, (* 32-bit number *)
REG_LINK, (* Symbolic Link (unicode) *)
REG_MULTI_SZ, (* Multiple Unicode strings *)
REG_RESOURCE_LIST, (* Resource list in the resource map *)
REG_FULL_RESOURCE_DESCRIPTOR, (* Resource list in the hardware description *)
REG_RESOURCE_REQUIREMENTS_LIST, (* *)
REG_QWORD (* 64-bit number and REG_QWORD_LITTLE_ENDIAN (same as REG_QWORD) *)
);
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT v2.7.0, Build > 519 | PC or CX (x86) | Standard.Lib; PLCSystem.Lib; TcPLCAds.Lib; PLCHelper.Lib; TcPlcUtilities.Lib |
TwinCAT v2.8.0, Build >723 | PC or CX (x86) | TcUtilities.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |