IsFinite

The function IsFinite() returns TRUE, if its argument has a finite value (INF < x < +INF). The function returns FALSE, if the argument is infinite or NaN (NaN = Not a number). IsFinite() checks whether the formatting of an LREAL or REAL variable complies with IEEE.
INF numbers may occur in a runtime system if the result of a mathematical operation falls outside the range that can be represented. E.g.:
PROGRAM MAIN
VAR
fSingle : REAL := 12.34;
END_VAR(*Cyclic called program code*)
fSingle := fSingle*2;
NaN numbers may occur in the runtime system if their actual formatting (memory content) was overwritten through illegal access (e.g. by using the MEMCPY of MEMSET functions). E.g.:
PROGRAM MAIN
VAR
fSingle : REAL := 12.34;
END_VAR(*Cyclic called program code*)
MEMSET( ADR( fSingle ), 16#FF, SIZEOF( fSingle ) ); (* Invalid initialization of REAL variable *)
Calling a conversion function with an NaN or INF number as parameter causes an FPU exception on a PC system (i368). This exception subsequently leads to the PLC being stopped. The function IsFinite() enables the value of the variables to be checked, and therefore the FPU exception to be avoided and program execution to be continued.
FUNCTION IsFinite : BOOL
VAR_INPUT
x :T_Arg;
END_VARx: an auxiliary structure with information about the REAL or LREAL variables to be checked. The structure parameters have to be generated when IsFinite() is called from helper functions F_REAL or F_LREAL and transferred as parameters.
Sample of a call in ST:
In the following sample, the formatting of a REAL and an LREAL variable is checked, and an FPU exception is avoided.
PROGRAM MAIN
VAR
fSingle : REAL := 12.34;
fDouble : LREAL := 56.78;
singleAsString : STRING;
doubleAsString : STRING;
END_VARfSingle := fSingle*2;
IF IsFinite( F_REAL( fSingle ) ) THEN
singleAsString := REAL_TO_STRING( fSingle );
ELSE
(* report error !*)
fSingle := 12.34;
END_IF
fDouble := fDouble*2;
IF IsFinite( F_LREAL( fDouble ) ) THEN
doubleAsString := LREAL_TO_STRING( fDouble );
ELSE
(* report error !*)
fDouble := 56.78;
END_IFIn the following case, an FPU exception cannot be avoided through checking with IsFinite():
PROGRAM MAIN
VAR
bigFloat : LREAL := 3.0E100;
smallDigit: INT;
END_VARIF IsFinite( F_LREAL( bigFloat ) ) THEN
smallDigit := LREAL_TO_INT( bigFloat );
END_IFWhile the bigFloat variable has the right formatting, the variable value is too large for conversion into an INT type. An exception is triggered on a PC system (i368), and the runtime system is stopped.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.8.0 Build > 747 TwinCAT v2.9.0 Build > 947 | PC or CX (x86) | TcUtilities.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically) |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |