ADSREADRES
The ADSREADRES function block is used to acknowledge indications of a PLC task. A response is sent to the ADS source device via a rising edge on the RESPOND input. The source device is addressed via the PORT and NETID parameters. The INVOKEID parameter sorts the responses to the requests for the source device and is adopted by the output of the ADSREADIND function block. An error code can be returned to the ADS source device via the RESULT parameter.
VAR_INPUT
VAR_INPUT
NETID : T_AmsNetId;
PORT : T_AmsPort;
INVOKEID : UDINT;
RESULT : UDINT;
LEN : UDINT;
DATAADDR : DWORD;
RESPOND : BOOL;
END_VAR
NETID : Is a string, which contains the AMS network identifier of the source device, to which the ADS command should be sent.
PORT : Contains the port number of the ADS source device, to which the response should be sent.
INVOKEID : Contains a handle of the command, which was sent. The InvokeId is specified from the source device and serves to identify the commands.
RESULT : Contains the error code, which should be sent to the source device.
LEN : Contains the number, in bytes, of the data to be read.
DATAADDR : Contains the address of the data buffer, which should be read.
RESPOND : The function block is activated by a positive edge at this input.
VAR_OUTPUT
(*none*)
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | PLCSystem.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcSystem.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) | TcSystem.Lib |