ADSRDSTATE
This block permits the state of an ADS device to be requested.
VAR_INPUT
VAR_INPUT
NETID : T_AmsNetId;
PORT : T_AmsPort;
RDSTATE : BOOL;
TMOUT : TIME;
END_VAR
NETID : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.
PORT : Contains the port number of the ADS device.
RDSTATE : The ADS command is triggered by a rising edge at this input.
TMOUT : States the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
ADSSTATE : UINT;
DEVSTATE : UINT;
END_VAR
BUSY : This output remains TRUE until the block has executed a command, but at the longest for the duration supplied to the ‘Timeout’ input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored.
ERR : This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in ‘ErrorId’. If the block has a timeout error, ‘Error’ is TRUE and ‘ErrorId’ is 1861 (hexadecimal 0x745). Is reset to FALSE by the execution of a command at the inputs.
ERRID : Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs.
ADSSTATE : Contains the state identification code of the ADS target device. The codes returned here are specified for all ADS servers:
- ADSSTATE_INVALID =0 ;
- ADSSTATE_IDLE =1 ;
- ADSSTATE_RESET =2 ;
- ADSSTATE_INIT =3 ;
- ADSSTATE_START =4 ;
- ADSSTATE_RUN =5 ;
- ADSSTATE_STOP =6 ;
- ADSSTATE_SAVECFG =7 ;
- ADSSTATE_LOADCFG =8 ;
- ADSSTATE_POWERFAILURE =9 ;
- ADSSTATE_POWERGOOD =10 ;
- ADSSTATE_ERROR =11;
DEVSTATE : Contains the specific state identification code of the ADS target device. The codes returned here are supplementary information specific to the ADS device.
Example of calling the block in FBD:

In this example the PLC run-time system 1 (port no. 801) on the computer with network address ‘1.1.1.2.7.1’ is asked about its state. The answer is adsState = 1 (IDLE) without supplementary code devState=0.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | PLCSystem.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcSystem.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) | TcSystem.Lib |