FB_MDP_Write
The function block enables the MDP TwinCAT module to be queried.
VAR_INPUT
VAR_INPUT
bExecute : BOOL; (* Function block execution is triggered by a rising edge at this input.*)
stMDP_DynAddr : ST_MDP_Addr;
pSrcBuf : POINTER TO BYTE; (* Contains the address of the buffer for the sent data. *)
cbSrcBufLen : UDINT; (* Contains the max. number of bytes to be sent. *)
tTimeout : TIME := DEFAULT_ADS_TIMEOUT; (* States the time before the function is cancelled. *)
sAmsNetId : T_AmsNetId; (* keep empty '' for the local device *)
END_VARbExecute | The function block is called by a rising edge on the input bExecute, if the block is not already active. |
stMDP_DynAddr | The MDP addressing belonging to the selected network module is specified at this input. The structure is of the type ST_MDP_Addr. The dynamic Module ID must already be specified with it. |
pSrcBuf | The memory address of the data buffer is specified at this input. The data to be transmitted must be stored there. |
cbSrcBufLen | The length of the data buffer in bytes is specified at this input. |
tTimeout | Specifies a maximum length of time for the execution of the function block. |
sAmsNetId | For local access don't specify this input or allocate an empty string. For remote access to another computer specify its AMS Net Id. |
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VARbBusy | This output is TRUE if the function block is active. |
bError | Becomes TRUE as soon as an error situation occurs. |
nErrID | Returns an error code if the bError output is set. |
Requirements
Development environment | Target platform | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.11.0 Build >= 1541 | PC or CX (x86, ARM) | TcMDP.Lib |