ST_MDP_Addr

TYPE ST_MDP_Addr :
STRUCT
    nArea       : BYTE;     (* Area [range: 0x0-0xF] *)
    nModuleId   : BYTE;     (* Dynamic Module Id [range: 0x00-0xFF] *)
    nTableId    : BYTE;     (* Table Id [range: 0x0-0xF] *)
    nFlag       : BYTE;     (* Flags [range: 0x00-0xFF] *)
    nSubIdx     : BYTE;     (* SubIndex [range: 0x00-0xFF] *)
    arrReserved : ARRAY[0..2] OF BYTE;
END_STRUCT
END_TYPE
  

The structure contains information that is required for the MDP addressing.

nArea

Possible MDP areas are listed in E_MDP_AddrArea.

nModuleId

The Module ID is assigned dynamically. It does not correspond to the module types listed in E_MDP_ModuleType. The function block FB_MDP_ScanModules can be used in order to determine a dynamic Module ID for a special type of module.

nTableId

This value specifies the number of the selected table of the selected module.

nFlag

This parameter is used internally only. It remains at the default value of 0x00.

nSubIdx

The Subindex parameter corresponds to the subindex in a table in an MDP module.

Detailed information on MDP addressing can be found in the documentation IPC Diagnostic - Ads Overview.