MC_GearInDyn
The function block MC_GearIn activates a linear master-slave coupling (gear coupling). The gear ratio can be adjusted dynamically during each PLC cycle. Hence a controlled master/slave coupling can be build up. The Acceleration parameter has a limiting effect in situations with large gear ratio variations.
The slave axis can be uncoupled with the function block MC_GearOut. If the slave is decoupled while it is moving, then it retains its velocity and can be halted using MC_Stop or MC_Halt.
Alternatively, the block MC_GearIn with dynamically variable gear ratio is available.
Inputs
VAR_INPUT
Enable : BOOL;
GearRatio : LREAL;
Acceleration : LREAL;
Deceleration : LREAL;
Jerk : LREAL;
BufferMode : MC_BufferMode;
Options : ST_GearInDynOptions;
END_VAR
|
Enable |
Coupling is activated with a rising edge at input Enable. The gear ratio can be changed cyclically as long as Enable is TRUE. |
|
GearRatio |
Gear ratio as floating point value. The gear ratio can be changed cyclically as long as Enable is TRUE. If ENABLE is FALSE, the gear ratio remains unchanged. |
|
Acceleration |
Acceleration (≥0). If the value is 0, the standard acceleration from the axis configuration in the System Manager is used. The parameter limits the acceleration of the slave in situations with large gear ratio variations. |
|
Deceleration |
Deceleration (≥0). (Not implemented) |
|
Jerk |
Jerk (≥0). (Not implemented) |
|
BufferMode |
Currently not implemented |
|
Options |
Currently not implemented |
Outputs
VAR_OUTPUT
InGear : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VAR
|
InGear |
Becomes TRUE, if the coupling was successful. |
|
Busy |
The Busy output becomes TRUE when the command is started with Enable and remains TRUE as long as the command is processed. If Busy becomes FALSE again, the function block is ready for a new job. At the same time one of the outputs InGear, CommandAborted or Error is set. |
|
Active |
Active indicates that the command is executed (currently Active=Busy, see BufferMode) |
|
CommandAborted |
Becomes TRUE, if the command could not be fully executed. The axis may have become decoupled during the coupling process (simultaneous command execution). |
|
Error |
Becomes TRUE if an error occurs. |
|
ErrorID |
If the error output is set, this parameter supplies the error number. |
Inputs/outputs
VAR_IN_OUT
Master : AXIS_REF;
Slave : AXIS_REF;
END_VAR
|
Master |
Master axis data structure. |
|
Slave |
Axis data structure of the Slave. |
The axis data structure of type AXIS_REF addresses an axis uniquely within the system. Among other parameters it contains the current axis status, including position, velocity or error status.