ST_MBus_F22
Structure of the monthly values in the block FB_MBUS_SVM_F22_Ext.
TYPE ST_MBus_F22 :
STRUCT
stEnergy : ST_MBus_Info;
stVolume : ST_MBus_Info;
stVolume2 : ST_MBus_Info;
stPulsecounter1 : ST_MBus_Info;
stPulsecounter2 : ST_MBus_Info;
stDate : ST_MBus_Info;
END_STRUCT
END_TYPE
stEnergy: Meter reading, energy.
stEnergy. sValue: Value.
stEnergy. sUnit: Unit.
stEnergy. eFct: E_MBus_Fct / function.
stVolume: Meter reading, volume.
stVolume. sValue: Value.
stVolume. sUnit: Unit.
stVolume. eFct: E_MBus_Fct / function.
stVolume2: Meter reading, volume.
stVolume2. sValue: Value.
stVolume2. sUnit: Unit.
stVolume2. eFct: E_MBus_Fct / function.
stPulsecounter1: Meter reading, pulse counter 1.
stPulsecounter1. sValue: Value.
stPulsecounter1. sUnit: Unit.
stPulsecounter1. eFct: E_MBus_Fct / function.
stPulsecounter2: Meter reading, pulse counter 2.
stPulsecounter2. sValue: Value.
stPulsecounter2. sUnit: Unit.
stPulsecounter2. eFct: E_MBus_Fct / function.
stDate: Date.
stDate. sValue: Value.
stDate. sUnit: Unit.
stDate. eFct: E_MBus_Fct / function.