MODABS
The MODABS function carries out a modulo division and determines the unsigned modulo value within the modulo range.
Examples
MODABS( 400.56, 360) = 40.56
MODABS( -400.56, 360) = 319,44
Note: The MODABS function can be used to calculate the modulo set position of an NC axis from its absolute set position.
ModuloSetPosition := MODABS( NcToPlc.fPosSoll, 360 );
FUNCTION MODABS : LREAL
VAR_INPUT
lr_val : LREAL;
lr_mod : LREAL;
END_VARlr_val : Input value
lr_mod : Modulo range
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.9.0 build 1000 onwards | PC or CX (x86) | TcMath.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |
