LMOD
The LMOD function carries out a modulo division and returns the signed residual.
Examples
LMOD( 400.56, 360) = 40.56
LMOD( -400.56, 360) = -40.56
Similar functions: MOD, MODABS
Notes: Unlike MOD, the LMOD function operates with floating point variables and determines non-integer residuals.
In the context of NC axes, modulo values are usually used unsigned. These can be calculated with the MODABS function.
FUNCTION LMOD : LREAL
VAR_INPUT
lr_Value : LREAL;
lr_Arg : LREAL;
END_VAR
lr_Value : Input value
lr_Arg : Modulo range
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT v2.9.0 build 1000 onwards | PC or CX (x86) | TcMath.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) |
