FB_GetHostByName
This function block can determine the IP address associated with a specified host name.
INPUT
VAR_INPUT
bStart : BOOL;
pHostName : DWORD;
END_VAR
bStart: the function block is activated by a rising edge at this input.
pHostName: contains the address of a string variable with the host name. The address of a string variable can be determined with the ADR operator.
OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iErrorId : WORD;
sIPAddr : STRING(15);
END_VAR
bBusy: this output remains TRUE until the command execution is complete.
bError: this output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in iErrorId.
iErrorId: contains the command-specific error code of the most recently executed command (see table).
sIPAddr: when successful, this variable contains the IP address of the host.
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 and above | BC9xxx (165) firmware version >=0xB6 | TcIPUtilitiesBC.Lb6 |