Error numbers

hex

Description

0x8010

Incorrect parameters

0x8011

DNS server list full

0x801F

Resource error (internal)

0x8020

Invalid host length

0x8021

No host name found

0x802E

Heap error (internal)

0x802F

Resource error (internal)

0x8030

Incorrect parameters

0x8031

Invalid host name

0x8032

Host name too long

0x803F

Resource error (internal)

0x804F

Resource error (internal)

0x8050

No valid IP address

0x8052

No valid class-D IP address

0x8055

Stack error (internal)

0x805F

Resource error (internal)

0x8100

Incorrect parameters

0x8102

No open connection

0x8104

No data

0x8106

Buffer overflow (only for UDP)

0x8200

Connection was already open

0x8201

Connection error

0x8202

timeout

0x8203

Resource error (internal)

0x8300

timeout

0x8301

Remote connection terminated

0x8302

Internal fault

0x8303

Resource error (internal)

0x8304

No remote connection

0x8400

Connection not open

0x8401

timeout

0x8800

No valid network configuration (e.g. DHCP still running)

0x8F10

Session not started

0x8F11

Session not ready

0x8F12

Invalid session ID

0x8F13

Invalid state (internal)

0x8F20

No free slots. Two sessions already started

0x8F21

Error during task initialization

0x8F22

Session is already closed