ST_MMS_VMD

TYPE ST_MMS_VMD :
STRUCT
    vendorName      : T_MaxString := 'BECKHOFF';
    modelName       : T_MaxString := 'TwinCAT IEC 61850 Server';
    revision        : T_MaxString := '1.0.0';

    Associations    : ARRAY[1..MAX_MMS_APPLICATION_ASSOCIATIONS] OF ST_MMS_ApplicationAssociation;

    errors          : FB_MMS_ErrorFifo;

    nAllocLoad      : UDINT := 0;
END_STRUCT
END_TYPE

vendorName: VMD-Name of manufacturer.

modelName: VMD-Name of model.

revision: VMD-Version number as a String.

Associations: A list of the application-associations. An application-association describes a client-server-connection (mapping). At the setting up of a new connection an unused array-element is assigned to the new connection. The application-association-structure variable provides status information of the association.

errors: Error-Fifo.

logs: Log-Fifo.

nAllocLoad: Percentage filling status of the MMS-object database.

Requirements

Development environment

Target system

PLC libraries to include

TwinCAT v2.10.0 Build >= 1340

PC or CX (x86, ARM)

TcMMS.Lib