MMS constants
Value | Value | Description |
|---|---|---|
MAX_MMS_APPLICATION_ASSOCIATIONS | 1 | Maximum amount of coexistent active Application-Associations. |
MAX_MMS_PASSWORD_LENGTH | 10 | Maximum length of the authentication-password. |
MAX_MMS_ACCESS_CONTROL_USERS | 4 | Maximum amount of the user account. |
Requirements
Development environment | Target system | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build >= 1340 | PC or CX (x86, ARM) | TcMMS.Lib |