ST_FunctionGeneratorTB_BkPlcMc (from V3.0.31)
This structure consolidates parameters for the time base of one or several function generators. A structure of this type is transferred to MC_FunctionGeneratorTB_BkPlcMc(), MC_FunctionGeneratorFD_BkPlcMc() and MC_FunctionGeneratorSetFrq_BkPlcMc() function blocks.
Syntax
TYPE ST_FunctionGeneratorTB_BkPlcMc :
STRUCT
Frequency: LREAL:=0.000001;
Freeze: BOOL:=FALSE;
CycleCount: DINT:=0;
CurrentTime: LREAL:=0.0;
CurrentRatio: LREAL:=0.0;
END_STRUCT
END_TYPE
Parameter
Name | Type | Description |
|---|---|---|
Frequency | LREAL | The operating frequency of the time base generated by an MC_FunctionGeneratorTB_BkPlcMc() function block in Hertz. |
Freeze | BOOL | If this variable is set to TRUE, a MC_FunctionGeneratorTB_BkPlcMc() function block will not evaluate the structure. |
CycleCount | DINT | The number of fully generated signal sequences. |
CurrentTime | LREAL | The time elapsed since the currently created signal sequence. |
CurrentRatio | LREAL | The normalized progress since the start of the currently generated signal sequence. |