ST_FunctionGeneratorFD_BkPlcMc (from V3.0.31)
This structure consolidates parameter for the definition of the output signals of a function generator. A structure of this type is transferred to MC_FunctionGeneratorFD_BkPlcMc() function blocks.
Syntax
TYPE ST_FunctionGeneratorFD_BkPlcMc :
STRUCT
Sin_Amplitude: LREAL:=0.0;
Sin_Phase: LREAL:=0.0;
Sin_Offset: LREAL:=0.0;
Cos_Amplitude: LREAL:=0.0;
Cos_Phase: LREAL:=0.0;
Cos_Offset: LREAL:=0.0;
Rect_Amplitude: LREAL:=0.0;
Rect_Phase: LREAL:=0.0;
Rect_Ratio: LREAL:=0.5;
Rect_Offset: LREAL:=0.0;
Saw_Amplitude: LREAL:=0.0;
Saw_Phase: LREAL:=0.0;
Saw_Ratio: LREAL:=0.5;
Saw_Offset: LREAL:=0.0;
END_STRUCT
END_TYPE
Parameter
Name | Type | Description |
|---|---|---|
Sin_Amplitude Cos_Amplitude Rect_Amplitude Saw_Amplitude | LREAL | The peak value of the signals. |
Sin_Phase Cos_Phase Rect_Phase Saw_Phase | LREAL | The phase shift of the signals. |
Sin_Offset Cos_Offset Rect_Offset Saw_Offset | LREAL | The zero offset of the signals. |
Rect_Ratio Saw_Ratio | LREAL | The duty factor of the square or sawtooth signal. |