MC_MoveJog_BkPlcMc

This function block starts and monitors the movement of an axis.
Inputs
VAR_INPUT
JogForward: BOOL;
JogBackwards: BOOL;
Mode: E_TcMcJogMode;
Position: LREAL;
Velocity: LREAL;
Acceleration: LREAL;
Deceleration: LREAL
Jerk: LREAL
END_VAR
Name | Type | Description |
---|---|---|
JogForward | BOOL | The command is executed with rising edge and the axis moved in positive direction of travel. Depending on the mode the axis moves as long as the signal remains TRUE or stops automatically after a specified distance. During the motion no further signal edges are accepted (this includes the JogBackwards input). If signal edges occur simultaneously at the JogForward and JogBackwards inputs, JogForward has priority. |
JogBackwards | BOOL | The command is executed with rising edge and the axis moved in negative direction of travel. JogForward and JogBackwards should be triggered alternatively, although they are also mutually locked internally. |
Mode | E_TcMcJogMode | The input defines the E_TcMcJogMode operation mode in which the manual function is to be executed. |
Position | LREAL | [mm] Relative distance for movements in MC_JOGMODE_INCHING operation mode. |
Velocity | LREAL | [mm/s] The required motion velocity in actual value units of the axis per second. |
Acceleration | LREAL | [mm/s2] The required acceleration in actual value units of the axis per square second. If this parameter is 0.0, it is replaced by a default value from the axis parameters. |
Deceleration | LREAL | [mm/s2] The required deceleration in actual value units of the axis per square second. If this parameter is 0.0, it is replaced by a default value from the axis parameters. |
Jerk | LREAL | [mm/s3] reserved. |
Inputs/outputs
VAR_INOUT
Axis: Axis_Ref_BkPlcMc;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis_Ref_BkPlcMc | Here, the address of a variable of type Axis_Ref_BkPlcMc should be transferred. |
Outputs
VAR_OUTPUT
Busy: BOOL;
Done: BOOL;
CommandAborted: BOOL;
Error: BOOL;
ErrorID: UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Busy | BOOL | Indicates that a command is being processed. |
Done | BOOL | Successful processing of the movement is indicated here. |
CommandAborted | BOOL | Abortion of the movement is indicated here. |
Error | BOOL | The occurrence of an error is indicated here. |
ErrorID | UDINT | An encoded indication of the cause of the error is provided here. |
Direction: reserved. This input was only amended for compatibility reasons and either should not be assigned, or the constant MC_Shortest_Way_BkPlcMc should be assigned to it. (from V3.0.8)
BufferMode: reserved. This input is provided in preparation for a future build. It should currently either not be assigned or assigned the constant Aborting_BkPlcMc. (from V3.0.8)
Behavior of the function block
On a rising edge at JogForward or JogBackwards a movement is started, depending on the mode used.
- MC_JOGMODE_STANDARD_SLOW: triggers a MC_MoveVelocity_BkPlcMc on a rising edge and a MC_Stop_BkPlcMc on a falling edge.
- MC_JOGMODE_STANDARD_FAST: triggers a MC_MoveVelocity_BkPlcMc on a rising edge and a MC_Stop_BkPlcMc on a falling edge.
- MC_JOGMODE_CONTINOUS: triggers a MC_MoveVelocity_BkPlcMc on a rising edge and a MC_Stop_BkPlcMc on a falling edge.
- MC_JOGMODE_INCHING: triggers a MC_MoveRelative_BkPlcMc on a rising edge.
The lower-level function blocks check the higher-level axis interface and report the problems at the output Error and ErrorID
The movement begins if these checks can be carried out without problems.
If the motion algorithm reports an error code while the movement is being executed, the system responds with Error and ErrorID:=the motion algorithm's error code. If completion of the movement is prevented by the activity of another function block, the system responds with CommandAborted. If the motion algorithm achieves the target conditions for the axis, the system responds with Done.
A falling edge at Execute clears all the pending output signals. If, while the movement is still active, Execute is set to FALSE, execution of the movement that had started continues unaffected. The signals provided at the end of the movement (Error, ErrorID, CommandAborted, Done) are made available for one cycle.