ST_HVACCmdCtrl_8State
TYPE ST_HVACCmdCtrl_8State :
STRUCT
udiSecRT_DelayOn : UDINT;
udiSecRT_DelayOff : UDINT;
udiStep : UDINT;
udiSecRT_MinOn : ARRAY[0..g_iNumOfCmdCtrl_8] OF UDINT;
udiSecRT_MinOff : ARRAY[0..g_iNumOfCmdCtrl_8] OF UDINT;
END_STRUCT
END_TYPE
udiSecRT_DelayOn: The remaining time of the switch-on delay of the current step udiStep is indicated.
udiSecRT_DelayOff: The remaining time of the switch-off delay of the current step udiStep is indicated.
udiStep: Status indicating which step the function block is in.
udiSecRT_MinOn[0.. g_iNumOfCmdCtrl_8 ]: The remaining time of the minimum switch-on duration of the outputs is indicated in the one-dimensional field (Table) udiSecRT_MinOn[0..g_iNumOfCmdCtrl_8] .
udiSecRT_MinOff[0.. g_iNumOfCmdCtrl_8 ]: The remaining time of the minimum switch-off duration of the outputs is indicated in the one-dimensional field (Table) udiSecRT_MinOff[0..g_iNumOfCmdCtrl_8] .