ST_EcSlaveConfigData
The structure ST_EcSlaveConfigData describes the EtherCAT configurationdata of one EtherCAT Slave.
TYPE ST_EcSlaveConfigData:
STRUCT
nEntries : WORD;
nAddr : WORD;
sType : STRING[15];
sName : STRING[31];
nDevType : DWORD;
stSlaveIdentity : ST_EcSlaveIdentity;
nMailboxOutSize : WORD;
nMailboxInSize : WORD;
nLinkStatus : BYTE;
END_STRUCT
END_TYPE
nEntries: intern used!
nAddr: Address of one EtherCAT Slave.
sType: EtherCAT Type of one Slave.
sName: Name of one EtherCAT Slave.
nDevType: EtherCAT Device Type of one Slave.
stSlaveIdentity: Identity of one EtherCAT Slave (s. ST_EcSlaveIdentity).
nMailboxOutSize: Mailbox OutSize for one EtherCAT Slave.
nMailboxInSize: Mailbox InSize for one EtherCAT Slave.
nLinkStatus: Link Status for one EtherCAT Slave.
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.10.0 or higher | PC or CX (x86) | TcEtherCAT.lib |
TwinCAT v2.10.0 Build >= 1307 or higher | CX (ARM) |