EIB_TIME_SEND
Application
This function block sends a 3-byte EIB value to the set group address. Three IEC61131-3 word variables are available as input values. The data are sent when the block is called for the first time the and then every 5 minutes.
VAR_INPUT
Group_Address : EIB_GROUP_ADDR;
wHoure : WORD;
wMinute : WORD;
wSecond : WORD;
str_Rec : EIB_REC;Group_Address: Group address to which the data is sent (see EIB_GROUP_ADDR).
wHoure: Value range 0..23.
wMinute: Value range 0..59.
wSecond: Value range 0..59.
str_Rec: The data structure with which the KL6301() function block must be linked (see EIB_REC).
VAR_OUTPUT
bError : BOOL;
iErrorID : EIB_ERROR_CODE;bError: The bError output becomes TRUE as soon as an error occurs. The error is described via the variable iErrorID.
iErrorID: The output issues an error code when an error occurs (see EIB_ERROR_CODE). Simultaneously bError is TRUE.